Baying systems TS 8 with glazed door and rear door

Article no.: TS 8806790

TS 8 bayed enclosures with aluminium glazed doors and single-pane safety glass.

Article no.:
TS 8806790
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Glazed aluminium door with 3 mm single-pane safety glass
Rear door: Sheet steel, 2.0 mm
Gland plates: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Roof and rear door: Dipcoat primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Door: Powder-coated
Colour
RAL 7035
Supply includes
Enclosure frame
Roof plate
Gland plates
Glazed aluminium door at the front, 180° hinges
Rear door, 130° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
2 support strips fitted in the enclosure depth
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Protection category to IEC 60 529
IP 55
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
89 kg
Gross weight
94 kg
EAN
4028177698345
ECLASS 8.0
27180101
Approvals
Bureau Veritas
UL
UL + C-UL (listed)
Data sheets
Technical details
Bayed enclosure with glazed front door, rear door
The symmetrical extruded frame construction of the
network enclosure consists of rolled 16-fold vertical
hollow sections with holes on a 25 mm DIN pitch
pattern. Integral system punching in the frame section
allows simple fitting and securing of equipment
according to the plug-and-play technique. All sections
have chamfered edges. The vertical frame sections have
two depth-recessed mounting levels each, that can
individually be used for flexible attachment of the
installation components or together as basis for a
double-walled population. The created interior space
can be used, for example, for insulation and climate
control purposes. The horizontal 9-fold sections are
provided with an additional protection lip above the
seal. Enclosures are bayable on all sides: on the
left, right, front and rear, at the top or round
corners. Glazed designer front door made from extruded
aluminium section and 3 mm single-pane safety glass
(ESG). Door opening angle with stand-alone siting 180°
at least. Including comfort handle with security lock
3524 E. Rear door of 2 mm sheet steel, with foamed-in
seal, with removable rectangular frame with holes on a
25 mm DIN pitch pattern, locking bar with 4-point
latching, comfort handle with security lock 3524 E.
Hinges with captive hinge pins. Door hinging may be
swapped from right to left without dismantling locking
rods, door opening angle 130°. Two punched sections
with mounting flanges, fitted in the inner mounting
level and both are secured by a single screw.
Removable roof plate, with foamed-in seal, and
screw-fastened by 4 assembly screws. 3-piece gland
plate including sliding plate for cable entry. The
separate plates can be fitted in any order. In
addition the individual modules can be exchanged for
already populated fan modules or modules with brush
strips for cable entry. All screw-fastened panels with
automatic potential equalisation and prepared for
attachment of earth straps.
Material: Sheet steel
Dimensions: WxHxD 800x2000x600
Manufacturer: Rittal GmbH & Co. KG