PS 4000 baying system

Article no.: PS 4206500

Baying Systems PS 4000 with mounting plate. Protection category IP 55.

Article no.:
PS 4206500
Product description
Baying Systems PS 4000 with mounting plate. Protection category IP 55
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Mounting plate: Sheet steel with zinc coating, 3.0 mm
Gland plates: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
Roof plate
Rear panel, detachable
4 eyebolts, fitted
Lock: 3 mm double-bit
Base tray with gland plate, multi-piece, solid
Mounting plate
Note
Net weight
Number of doors
2
Dimensions
Width: 1,200 mm
Height: 2,000 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
196.5 kg
Gross weight
202.9 kg
Approvals
CSA
UL
Certificates
Protection category