Wall-Mount Network Enclosure with glazed door, with 482.6 mm (19") mounting angles

Article no.: AE 9790763

Pre-configured Wall-mounted enclosure for small networks

Article no.:
AE 9790763
Product description
Pre-configured Wall-mounted enclosure for small networks
Benefits
Pre-configured 19" Wall-Mount Enclosure for small networks
Passive ventilation with vent slots
Material
Enclosure: Sheet steel
Surface finish
Enclosure: Powder-coated
Mounting angles: Zinc-plated
Colour
RAL 7035
Supply includes
Wall-Mount Enclosure with front glass door
Key lock arrangement
Top and bottom with vents
4 rubber grommets for cable entry, Ø 50 mm
Integrated side panels
Mounting provision for two fans
482.6 mm (19") mounting angles
Captive hardware (20 captive nuts, 20 screws, 20 washers)
Door hinge position
right, may be swapped to the left
Dimensions
Width: 600 mm
Height: 498 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
0.01 kg
Gross weight
0.01 kg