- Article no.:
- CP 6147000
- Product description
- Brackets for screw-fastening from below to the cast feet with posidrive raised countersunk screws M12. Optionally with projection at the front, interior or sides, with Ø 11 mm hole for screw-fastening to the base.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Posidrive raised countersunk screws M12.
- Packs of
- 4 pc(s).
- Net weight
- 0.452 kg
- Gross weight
- 0.65 kg
- PCF per pack (cradle-to-gate)
- 2.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177205987
- ETIM 9
- EC002535
- ECLASS 8.0
- 27189271
- Product description
-
CP Base mounting bracket for cast feet