- Article no.:
- CP 6525.110
- Design
- Housing coupling CP-L for support arm connection CP-L, rectangular 120 x 65 mm
- Colour
- RAL 7024
- Rotating/tilting
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.41 kg
- Customs tariff number
- 79070000
- EAN
- 4028177263857
- ECLASS 8.0
- 27400556
- Documentation
- Instructions