Cover for base/plinth corner piece for base/plinth system VX

Article number: VX 5051.161

Article number:
VX 5051.161
Colour
RAL 9005
Supply includes
1 cover for base/plinth corner, left
1 cover for base/plinth corner, right
Dimensions
Height: 100 mm
Packs of
1 pc(s).
Net weight
0.1 kg
Gross weight
0.13 kg
Customs tariff number
94039910
EAN
4028177931541
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
VX cover for base/plinth corner 100 VX25, 1 cover for base/plinth corner left, 1 cover for base/plinth corner right, for base/plinth system (old version)