- Article no.:
- HD 5052113
- Material
- Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600 - Supply includes
- Hinges and lock parts
- Dimensions
- Width: 490 mm
Height: 1,000 mm - Supply includes
- Hinges and lock parts
- Packs of
- 1 pc(s).
- Net weight
- 8.6 kg
- Gross weight
- 9.6 kg
- Customs tariff number
- 94039910