Door for AE

Article number: AE 5050.461

Article number:
AE 5050.461
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 400 mm
Height: 500 mm
Packs of
1 pc(s).
Net weight
2.9 kg
Gross weight
3.9 kg
EAN
4028177708464
ETIM 9
EC000747
ECLASS 8.0
27182204