Door for AE

Article no.: AE 5050464

Article no.:
AE 5050464
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 500 mm
Height: 700 mm
Packs of
1 pc(s).
Net weight
6.5 kg
Gross weight
7.9 kg
EAN
4028177708495
ETIM 9
EC000747
ECLASS 8.0
27182204