Door for AE in stainless steel

Article no.: AE 5050485

Article no.:
AE 5050485
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 380 mm
Height: 300 mm
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
2.2 kg
EAN
4028177708709
ETIM 9
EC000747
ECLASS 8.0
27182204