Door, left for two-door AE in stainless steel

Article no.: AE 5050502

Article no.:
AE 5050502
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
12 kg
Customs tariff number
94039910
EAN
4028177708877
ETIM 9
EC000747
ECLASS 8.0
27182204