- Article number:
- VX 8620.047
- Product description
- To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 200 mm
- To fit
- Depth: = 1,050 mm
To fit width/depth: 1,050 mm
- Packs of
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177944671
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth trim panels, sides, front and rear, H = 200 mm, for W: 1050 mm