Base/ Plinth PS

Article number: SO 2914.200

Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.

Article number:
SO 2914.200
Product description
Base/ Plinth component consisting of width and depth trim pre-configured assembly parts. Trim panels at the front and rear with fitted corner piece and side trip panel.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7022
Cover caps: RAL 9005
Supply includes
4 corner pieces
4 cover caps
Assembly parts
2 trim panels front/rear
2 trim panels, side, x 100 mm
Dimensions
Width: 800 mm
Height: 100 mm
Depth: 450 mm
Packs of
1 pack(s)
Net weight
10.56 kg
Gross weight
11 kg
EAN
4028177034440