Side panels, asymmetrical for TS 8

Article no.: TS 8126500

Side panels, asymmetrical, sheet steel, for TS.

Article no.:
TS 8126500
Product description
The alternative to the standard side panel for improved visual appearance in the event of back-to-back, back-to-side or corner baying. The gap which occurs with standard side panels is reduced to a standard dimension. In the case of the TS 8 corner enclosure, an asymmetrical side panel is included in the supply. The number of additional asymmetrical side panels required depends on the chosen baying variant.
Material
Sheet steel, 1.5 mm
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Height: = 2,200 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
34 kg
Customs tariff number
94039910
EAN
4028177263710
ECLASS 8.0
27182101
Data sheets
Technical Data sheet