- Article no.:
- VX 8617507
- Product description
- For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.
- Material
- EPDM
- Supply includes
- 1 roll = 8 m
- Length
- 8,000 mm
- Dimensions
- Length: 8,000 mm
- To fit
- Enclosure type: VX
- Packs of
- 1 pc(s).
- Net weight
- 0.46 kg
- Gross weight
- 0.56 kg
- Customs tariff number
- 40081100
- EAN
- 4028177947214
- ETIM 9
- EC002626
- ECLASS 8.0
- 27189266
- Product description
- VX Baying seal