Baying cover, vertical

Article no.: SZ 8800870

To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.

Article no.:
SZ 8800870
Product description
To balance out the gap between the side panels when baying back-to-back.
Material
Cover section: Plastic
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: TS
Height: ≤ 2,200 mm
Packs of
2 pc(s).
Net weight
0.4 kg
Gross weight
0.54 kg
Customs tariff number
39269097
EAN
4028177683068
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
TS Baying cover, vertical, for H: ? 2200 mm, Plastic, RAL 7035
Documentation
Info sheet