- Article no.:
- VX 8800875
- Product description
- To balance out the gap between the side panels when baying back-to-back. For enclosure height 2200 mm, or may be cut to length individually for lower heights.
- Material
- Cover section: Plastic
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Height: ≤ 2,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.48 kg
- Customs tariff number
- 83024900
- EAN
- 4028177924840
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
VX Baying cover, vertical, for H: 2200 mm