- Article no.:
- TS 8800630
- Product description
- For additional clamping and to reduce potential vibration of the mounting plate. Select according to mounting position, installation type and enclosure.
- Benefits
- No impairment to the mounting surface, but mounting is only possible from the enclosure rear.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Side, at half height in conjunction with mounting plate infill when used with TS
- In the penultimate position
- Set forward (supplied state)
- To fit
- Enclosure type: TS 8
SE
- Packs of
- 10 pc(s).
- Net weight
- 1.51 kg
- Gross weight
- 1.736 kg
- Customs tariff number
- 94039910
- EAN
- 4028177319158
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Mounting plate attachment, installation: side with mountingplate infill, in the penultimate position/set forward