PS punched section with mounting flange 23 x 73 mm for TS, VX SE

Article no.: SZ 4372000

For direct mounting on the horizontal enclosure sections of a TS. Only suitable for mounting to the vertical enclosure sections in conjunction with an adaptor. Simply locate into the TS punchings and secure.

Article no.:
SZ 4372000
Product description
Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the system punchings and secure.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws
Installation options
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
On the horizontal TS enclosure section
On the horizontal VX SE enclosure section, bottom
On the horizontal VX SE enclosure section, top in the width
To fit
Enclosure type: ES 5000
CS modular enclosures
TP universal console
Depth: = 800 mm
Packs of
4 pc(s).
Net weight
3 kg
Customs tariff number
73269098
EAN
4028177099913
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Data sheets
Technical Data sheet
Component shelf installation kit for fitting in 800 mm
deep network enclosures
Version: Max. load capacity 100 kg

The installation kit is fitted to a frame section in an
800 mm deep network enclosure. The installation kit
holds the component shelf, with or without telescopic
slides, and can take a maximum load of up to 100 kg and
the height can be adjusted as per the DIN dimensional
pattern.