Human-machine interface

Keyboards, supports and drawers

Keyboards fitted in a support on the command panel, or integrated into the 482.6 mm (19") level with a drawer or flap.

Keyboards, supports and drawers

Support for mousepad, vertically hinged

For mounting on the left/right beneath the support for keyboards, latches home automatically, both when retracted and extended.

Keyboards, supports and drawers

Built-in keyboard 19"/4 U with integral touchpad

The integral touchpad means that the installation of an additional, correct protection category mouse is no longer required, and cabling is also reduced.

Keyboards, supports and drawers

Keyboard drawer 2 U for one 482.6 mm (19") mounting level

For 482.6 mm (19") mounting angles, suitable for keyboards up to 430 mm wide and 250 mm deep with front panel folded over.

Keyboards, supports and drawers

Support for mousepad, pull-out With mouse holder

For screw-fastening into the fold-out tray, fits all standard mousepads up to 250 x 205 mm.

Keyboards, supports and drawers

Holder for mouse

To fit mousepad support and for secure accommodation of a standard mouse.

Keyboards, supports and drawers

Keyboard support for command panels or surfaces

Adjustable to different keyboard depths via a simple slide function.

Keyboards, supports and drawers

Keyboard, pull-out with integral trackball

Super-slimline keyboard with cursor keys and trackball, handle also serves as a wrist support.

Keyboards, supports and drawers

Utility bar, vertically hinged

To support standard keyboards during programming and servicing work. Mounting distance between utility bars at least 300 mm to allow problem-free insertion.

Keyboards, supports and drawers

Drawer 482.6 mm (19")/2 U for keyboard and mouse

Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm. Supports standard mouse or trackball.

Keyboards, supports and drawers

Fold-out tray for keyboard and mouse

For installation in 600 and 800 mm wide doors and 482.6 mm (19") swing frames and enclosures.

Keyboards, supports and drawers

Keyboard rack, 482.6 mm (19")

482.6 mm (19") rack-mounted chassis 1 U, prepared for the installation of 482.6 mm (19") keyboards with touchpad or trackball and mouse.

Keyboards, supports and drawers

Support for mousepad for command panels or surfaces

The angle of the mousepad support is individually adjustable.

Keyboards, supports and drawers

Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles

For the 482.6 mm (19") mounting level, suitable for accommodating keyboards up to 420 x 40 x 220 mm, fully extendible, lockable.

Keyboards, supports and drawers

Drawer for keyboard and mouse with mousepad support

Suitable for accommodating keyboards up to max. 460 x 42 x 170 mm. Supports standard mouse and mousepad.