Fold-out tray for keyboard and mouse

Article no.: SZ 2379800

For installation in 600 and 800 mm wide doors and 482.6 mm (19") swing frames and enclosures.

Article no.:
SZ 2379800
Material
Flap: Sheet steel
Side parts: Cast aluminium
Tray: Extruded aluminium section
Surface finish
Flap, side parts: Textured paint
Tray: Natural anodised.
Colour
Flap, side parts: RAL 7035
Dimensions
Width: 682.6 mm
Height: 355 mm
Depth: 126 mm
Max. keyboard dimensions (WxHxD)
605 x 50 x 250 mm
To fit door width
800 mm
Type rating to UL 50E
Type 1
Type 12
IP protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
9.681 kg
Gross weight
10.191 kg
Customs tariff number
76169990
EAN
4028177702059
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ Fold-out tray for keyboard and mouse, for door W: 800 mm
Declarations
Declaration of conformity UK
Documentation
Instructions