Sealing modules For sealing frame

Article no.: SZ 2400930

To seal cables in conjunction with a sealing frame. It is possible to combine 20 x 20 mm and 40 x 40 mm sealing modules.

Article no.:
SZ 2400930
Design
Sealing modules 20 x 20 mm
Product description
To seal cables in conjunction with a sealing frame. It is possible to combine 20 x 20 mm and 40 x 40 mm sealing modules.
Benefits
Sealing modules remain safely attached to their cables
Material
Hard shell: Polyamide
Seal: TPE 2
Note
1 sealing module 40 x 40 mm ≙ 4 sealing modules 20 x 20 mm
IP protection category to IEC 60 529
IP 64
For cable diameters
6 ‐ 9 mm
Packs of
10 pc(s).
Net weight
0.05 kg
Gross weight
0.066 kg
Customs tariff number
39269097
EAN
4028177534698
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Sealing modules for sealing frames, size: 20x20 mm, for sealing range 6-9 mm
Documentation
Info sheet