Fibre-optic cable management panel, 1 U 482.6 mm (19")

Article number: DK 5302.203

1 U, four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres.

Article number:
DK 5302.203
Product description
The four fibre-optic cable shunting rings integrated into the front permit optimum management (max. 48 fibres) of individual fibres while allowing for minimum baying radii.
Material
Panel: Sheet steel
Ring: Dual compound plastic
Dimensions
Width: 482.6 mm
Units
1 U
Packs of
1 pc(s).
Net weight
0.9 kg
Gross weight
0.913 kg
PCF per pack (cradle-to-gate)
3.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177955653
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
Fibre-optic shunting panel, 1 U, RAL 9005, for front routing and distribution of fibre-optic and copper cables