Cable routing across the 482.6 mm (19") mounting level Cable clamp straps for large swing frames and Data Rack

Article no.: DK 7016120

For swing frames, large and Data Rack as well as for DK-TS mounting angles.

Article no.:
DK 7016120
Design
Cable clamp strap for Data Rack and large swing frame
Product description
The cable clamp straps are mounted on frame at the rear, whilst the cables are clamped 250 mm behind the 482.6 mm (19″) mounting angles.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Depth: 250 mm
Packs of
6 pc(s).
Net weight
3.96 kg
Gross weight
4.159 kg
Customs tariff number
73269098
EAN
4028177147409
ETIM 9
EC000322
ECLASS 8.0
27400604
Cable clamp straps for large swing frames and racks
Cable clamp strap for large swing frames and racks with 482.6 mm (19")
mounting angles.
The cable clamp strap is mounted behind a 482.6 mm (19")large swing
frame or behind 482.6 mm (19") mounting angles. The cables may be
fastened and routed 250 mm behind the 482.6 mm (19") mounting angles
using cable ties, in line with system requirements.
Material: sheet steel
Surface finish: passivated
Dimension: length 482.6 mm
Supply includes: Assembly parts