- Article number:
- DK 9788.051
- Product description
- For horizontal management of the patch cables, with 5 cable shunting rings.
- Material
- Panel: Sheet steel
Ring: Plastic UL 94-V0
Ring: Polyamide
- Surface finish
- Zinc plated, passivated
- Supply includes
- Cable management panel
Cable shunting rings (supplied loose)
- Note
- The sizes given are external dimensions.
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Ring dimensions
- Ring depth: 70 mm
Ring height: 44 mm
- Packs of
- 1 pair(s)
- Net weight
- 1 kg
- Gross weight
- 1 kg
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604