Patch panel for 24 V interfaces

Article no.: DK 7089535

For the installation of 16 sub-D (trapezoid) jacks and connectors, with accommodation facility for cable clamps.

Article no.:
DK 7089535
Product description
For the installation of 16 sub-D (trapezoid) jacks and connectors. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Colour
RAL 7035
For no. of poles
25
Number of locations
16
Number of locations
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.8 kg
Customs tariff number
94039910
EAN
4028177166400
ECLASS 8.0
19170112
Patch panel 482.6 mm (19"), 2 U
for V 24 interface, for the installation of 16 sub-D 25-pole
(trapezoid) jacks and
connectors, incl. accommodation facility for cable clamp straps.
Material: sheet steel
Surface finish: RAL 7035