Component shelf, heavy duty 482.6 mm (19") for TE, TS

Article no.: DK 7063895

For mounting on L-shaped mounting angles and 482.6 mm (19˝) mounting frame, load capacity: 100 kg.

Article no.:
DK 7063895
Product description
L-shaped mounting angles, 482.6 mm (19˝) mounting frame
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Load capacity
100 kg area load
Dimensions
Width: 409 mm
Height: 45 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
5.433 kg
Gross weight
5.719 kg
Customs tariff number
94039910
EAN
4028177305595
ECLASS 8.0
27189261
482.6 mm (19") heavy duty component shelf

For component shelf D = 500 mm
Material: Sheet steel, spray finished in RAL 7035
Load capacity: 100 kg surface load, static