Installation kit, depth-variable for 482.6 mm (19") component shelf
Article number: DK 7063.860
For 482.6 mm (19˝) component shelves, in conjunction with L-shaped mounting angles or 482.6 mm (19˝) mounting frame, infinitely adjustable to the spacing between the two pairs of 482.6 mm (19˝) mounting angles.
- Article number:
- DK 7063.860
- Product description
- In conjunction with L-shaped mounting angles or 482.6 mm (19˝) mounting frame. Infinitely adjustable to the spacing between the two pairs of 482.6 mm (19˝) mounting angles. Suitable for all 482.6 mm (19″) component shelves in 409 mm width.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 1 set = 2 mounting rails including assembly parts
- Load capacity
- 50 kg
- Length
- 590: 790 mm
- Packs of
- 1 set(s)
- Net weight
- 2.166 kg
- Gross weight
- 2.366 kg
- Customs tariff number
- 83024900
- EAN
- 4028177263253
- ECLASS 8.0
- 27189261
Installation kit, depth variable
for 482.6 mm (19 inch) component shelf
2 mounting rails, including assembly parts
Dimensions: 590 - 790 mm
Load capacity: 50 kg
Material: sheet steel, zinc-plated, passivated
for 482.6 mm (19 inch) component shelf
2 mounting rails, including assembly parts
Dimensions: 590 - 790 mm
Load capacity: 50 kg
Material: sheet steel, zinc-plated, passivated