Cable support hinged, with clamp

Article no.: DK 7163500

For secure routing of connection cables from the component shelf to the clamping point, the attachment may be released on both sides thanks to clamps.

Article no.:
DK 7163500
Product description
For secure routing of connection cables from the component shelves with telescopic pull-out to the clamping point. The attachment may be released on both sides thanks to the quick-release fastener.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
Max. depth of component shelves = Enclosure depth - 100 mm.
To fit
Depth: ≤ 600 mm
Packs of
1 pc(s).
Net weight
0.52 kg
Gross weight
0.586 kg
Customs tariff number
73269098
EAN
4028177238084
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable support, hinged, with clamp, For D: ? 600 mm, Max. depth component shelf = depth rack-100 mm
Documentation
Instructions
Hinged cable support with clamp
Material: Sheet steel, zinc-plated, passivated