This item will be discontinued on: 30-Jan-2020
- Article no.:
- DK 7824205
- Product description
- To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: DK-TS
Width: 600 mm
Height: 2,000 mm - Packs of
- 1 pc(s).
- Net weight
- 27.075 kg
- Gross weight
- 28.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177237643
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
TS sheet steel door
2 mm sheet steel rear door, with foamed-in seal,
removable rectangular frame with 25 mm DIN pitch
pattern punchings, locking rod with four locking
points, swivel handle with 3524 E security lock. A TS
8611.070 comfort handle can also be fitted as an
option.
Hinge has captive hinge pins, the doorstop can be moved
without having to remove the locking rods, 180° door
opening angle.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 2000 mm
2 mm sheet steel rear door, with foamed-in seal,
removable rectangular frame with 25 mm DIN pitch
pattern punchings, locking rod with four locking
points, swivel handle with 3524 E security lock. A TS
8611.070 comfort handle can also be fitted as an
option.
Hinge has captive hinge pins, the doorstop can be moved
without having to remove the locking rods, 180° door
opening angle.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 2000 mm