- Article no.:
- SZ 8611.110
- Design
- F
- Material
- Die-cast zinc
- Installation in handle system
- Comfort handle TS for lock inserts
- Comfort handle TS for padlock and lock inserts
- Folding lever handle for lock inserts
- Folding lever handle for padlock and lock inserts
- Mini-comfort handle for EL 3-part for lock inserts
- Lock
- Lock insert: 8 mm square
- To fit enclosure type
- EL
- TS
- TS IT
- VX SE
- PC enclosure door
- IW
- Packs of
- 1 pc(s).
- Net weight
- 0.014 kg
- Gross weight
- 0.015 kg
- Customs tariff number
- 83015000
- EAN
- 4028177211957
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- TS Lock insert, version F, Die-cast zinc, 8 mm square