For conversion to alternative lock systems such as semi-cylinders, lock inserts etc.
Ergoform-S lock system
Article no.: SZ 2454000
- Article no.:
- SZ 2454000
- Design
- Standard
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7032
- To fit enclosure type
- AE with 3-point lock
- Based AE with 3-point lock
- Wall-mounted networking enclosure with 3-point lock
- ES 5000
- TE 7000
- TP pedestals
- One-piece console TP - Console door
- TP universal console
- IW with 3-point lock
- PC
- One-piece console AP - Console door
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.51 kg
- Customs tariff number
- 83024110
- EAN
- 4028177023369
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Documentation
- Instructions