- Article number:
- SZ 2456.500
- Design
- Special with lock insert, lock E1
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035 with brown handle
- Supply includes
- Supplied without key
- Note on Model No.
- Only for use with VW, Audi, SEAT, SkodaAuto
- To fit enclosure type
- AE with 3-point lock
- Based AE with 3-point lock
- Wall-mounted enclosure AE with 3-point lock
- TP pedestals
- One-piece console TP - Console door
- TP universal console
- AE with stainless steel 3-point lock
- Based on AE with stainless steel 3-point lock
- One-piece console - stainless steel door
- Packs of
- 1 pc(s).
- Net weight
- 0.49 kg
- Gross weight
- 0.513 kg
- Customs tariff number
- 83024110
- EAN
- 4028177460898
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Ergoform-S lock system, with lock-insert, locking E1, RAL 7035 with brown handle