Reliable protection for outdoor siting – with water run-off to the rear. Material: Sheet steel, spray finished.
- Article no.:
- SZ 2501500
- Product description
- Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted.
- Material
- Sheet steel
- Surface finish
- Powder-coated, textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door and the enclosure, in order to protect against water and UV radiation.
- Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions
- Depending on the ambient conditions, additional measures may be required
- To fit
- Enclosure type: AE
Width: = 380 mm
Depth: = 210 mm - Packs of
- 1 pc(s).
- Net weight
- 1.308 kg
- Gross weight
- 1.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177477049
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- SZ Rain canopy, for AE, for WD: 380x210 mm, Sheet steel