Roof plate with cable route

Article no.: DK 7411000

For optimised use of the Data Rack as a corridor distributor or cable management rack.

Article no.:
DK 7411000
Product description
For optimised use of the Data Rack as a corridor distributor or cable management rack. The size of individual cable routes may be individually dimensioned by sliding the guide plates. On all Data Racks, the roof plate can be attached with two mounting levels and a distance between the levels of 350 mm.
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
Roof plate
Assembly parts
Packs of
1 pc(s).
Net weight
9.348 kg
Gross weight
9.84 kg
Customs tariff number
73269098
EAN
4028177237599
ECLASS 8.0
27182405
Data Rack roof plate with integrated cable management

For optimised use of the Data Rack as a corridor
distributor or cable management rack. The size of the
separate cableways can be set by moving the guide
plates and this enables structured cable routing in
data highways and the roof areas. The roof plate can be
attached to all data racks using two mounting levels
and a level clearance of 350 mm.

Material: Sheet steel, spray finished in RAL 7035