Command panel HD
Hygiene-compliant enclosures for monitors, control components and printers in the production zone
Command panel HD
- Monitors, PCs and other components with displays are hygienically and securely protected in the command panel
- A roof tilt of 30° prevents objects from being deposited on it, and allows liquids to run off quickly
- Height-adjustable mounting plate for screen up to 24"
- Holder for desktop TFT, height-adjustable for screens up to 24"
Printer enclosure HD
Hygiene-compliant enclosures for monitors, control components and printers in the production zone
Printer enclosure HD
- Hygienically designed enclosure for siting printers and other PC components in the production hall
- Pull-out, height-adjustable component shelf for fast access to printer, e.g. for changing the labels
- Enclosure of all-round solid construction
- Door with inserted seal
- Door hinged on the right, may be swapped to the left
HD connection components