Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centers. Whether you opt for a fan system, refrigerant-based or water-based solution, reliability and optimum energy & cost efficiency are always key considerations.
Demand-based cooling provides the basis for optimum energy efficiency in the data center.
Diversity – the right climate control concept for every application
Choose from 45 units, with cooling outputs ranging from 3 to 481 kW.
If you need a small cooling solution for the lower output range from 3 kW to 6.5 kW, opt for the split refrigerant-based cooling unit, which fits inside the IT rack for a space-saving solution. The compressor output adjusts to the current heat load inside the IT rack for optimum results. If larger heat loads are incurred, the split cooling unit with an overall output of up to 12 kW per rack can be bayed at the side of the IT rack. The product family also includes a water-based variant with up to 55 kW, either as rack or suite cooling. Depending on the application, the units may also be used in combination with cold/hot aisle containment. Consistent separation of the hot and cold air can boost energy efficiency and lower operating costs.
High-performance computers (HPC) demand a reliable climate control and power supply. For optimum cooling distribution inside the data center, our high-performance cooling range includes precision climate control units with guaranteed temperature and humidity control accuracy, turnkey cooling containers, as well as atmospherically sealed chiller systems.
Request an efficiency consultation today for an ROI calculation and analysis of your investment and operating costs.