Choose here the direct entry to our solutions or
look for the desired product on the graphic for further information.
Rack systems provide stability for sensitive electronics components. They also supply the hardware with cooling, power and connectivity precisely where this is needed. The systems serve as an interface for the selected cooling concept and provide an insight into the current status of the data center via intelligent management functions. With appropriate add-ons, they can also facilitate asset management and increase uptime.

LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.

Power distribution and backup are essential components of high-availability IT.
Rack-based power distribution is available as a standard PDU or a modular power distribution solution (modular PDU – PSM).
This paves the way for customised rack PDU solutions – from basic power distribution systems all the way through to intelligent solutions with comprehensive measuring and management functions.

Rittal ABB UPS systems – modular rack mounting, n+1 redundant and scalable.

Obtain a better overview of your IT infrastructure thanks to flexible, customised solutions for controlling and monitoring all physical parameters in your IT environment.

Efficient cooling of TS IT racks and Micro Data Centers without wasting space.
Optimum support for IT-compatible front-to-back air routing.
Single version and redundant configuration available for the ultimate in fail-safe operation.

CRAC CW and CRAC DX precision climate control units from Rittal offer optimum climatic conditions for data centers that are subject to high thermal loads but require perfect room climate control. The units ensure precise control of temperature and humidity to optimise environmental conditions for high-end IT equipment. Waste heat is dissipated as required. Solutions with built-in redundancy ensure fail-safe, energy-efficient operation.

Door and roof components separate hot and cold air in the data center. This is pivotal to increasing the efficiency of climate control technology.
Both hot and cold aisle containment are possible.

Especially for cooling IT applications, such as LCP or air/water heat exchangers. Safety-relevant features such as redundant speed-controlled pumps, compressors or buffer stores.

With the VdS-certified early fire detection and extinguisher system for network and server racks, up to five bayed racks can be monitored and extinguished in the event of a fire. The eco-friendly fire suppression agent NOVEC™ 1230 is safe for use with IT components.

Secure safes in a variety of designs create a physical barrier around one or more server racks. A range of complementary configuration components turn the safe into a fully fitted Micro Data Center.

IT container based on a modular principle - Modular container-housed data centers offer the ideal scalable solution. Whether customised for SME, cloud or edge applications or preconfigured data center containers, our modular container system always offers you the perfect solution for your needs.

Digitisation offers a whole host of opportunities for business, trade and industry but also throws up new challenges for IT infrastructures. Increasing flexibility, efficiency and speed are required for IT solutions to deal with complex tasks and huge volumes of data. Industry 4.0, the Internet of Things, big data, analytics and edge computing are the driving forces behind this process. Your business, too, therefore needs innovative IT infrastructures to meet these requirements – now and even more so in the future.

Dolor est.