IT-охлаждение

LCP Rear Door CW

The LCP Rear Door CW is the perfect solution for dissipating heat from IT racks efficiently. Thanks to the modular concept consisting of a passive, active and water module, heat can be dissipated out of the server room directly from the rack, via the medium of water.

LCP Rear Door CW

Passive module for LCP Rear Door CW

The passive module is an air/water heat exchanger in an enclosure for direct mounting on VX IT or TS IT racks in place of the rear door. The slimline design and a door opening angle of 180° allows rear access to the server enclosure and makes...

LCP Rear Door CW

Water module for LCP Rear Door CW

Water module for individual output regulation or for determining the cooling output of an LCP rear door CW. Only suitable for use in conjunction with an active module. May be mounted either in the raised floor or above the rack, as preferred.

LCP Rear Door CW

Active module for LCP Rear Door CW

Active module to support air routing via the passive module. Easily retro-fitted by locating into the service door. Control may be based on the ambient air temperature or (optionally) differential pressure. I/O board, sensors, DC fan and essential...