RiLineX component support без системы контактов

RiLineX component adaptor for 60 mm busbar systems. Component adaptor with support rail for fitting suitable equipment (such as switchgear). Different adaptor widths are available. Further accessories enable component adaptors to be flexibly adapted to the relevant requirements. Additional support rails, including height-adjustable ones, can be supplied, as well as further attachment aids. A matching expansion block is available to extend adaptors by 60 mm.