Compact enclosures
-
Compact enclosure AX Stainless steel
The robust stainless steel enclosure features an integral locator system, enabling fast, easy, reliable and extensive system configuration with no drilling required.
-
VX SE free-standing enclosure system Stainless steel
Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Efficiency is enhanced, as the side panels no longer need to be fitted.
-
VX SE free-standing enclosure system IP 66/NEMA 4X
Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is enhanced, as the side panels no longer need to be fitted. Increased protection thanks to IP 66 / NEMA 4X.
-
Compact enclosures AE Stainless steel
Compact enclosure AE in stainless steel including mounting plate.