IT rack systems
-
VX IT
The solution for all network and server applications. Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT infrastructure and its many different requirements. The new VX IT is based on a modular concept with a customer-friendly configurator to guide you quickly and easily to a solution that is tailored to your individual requirements.
-
TX CableNet
With our TX CableNet, we can help you overcome the daily challenges of network infrastructure applications. Benefit from the fast availability and flexibility of this IT rack, which enables you to react more quickly to changing requirements and market-place demands. The perfect solution for your network infrastructure! Take advantage of our comprehensive range of accessories to configure your very own TX CableNet – tailored to your specific application. The modular construction also ensures full baying flexibility. You need a fast solution? No problem! The pre-configured options – already pre-equipped with a base/plinth and practical cable management – arrive ready for immediate use.
-
TX Colocation rack
The world of IT is changing, and the centralisation of IT in large data centres has become a long-term trend. The TX Colo, which is perfectly adapted to use in a large data centre, is our response. Thanks to its forward-thinking configuration, the TX Colo is ready for immediate use to suit your application!
-
Distributor racks
Distributor racks for optimum accessibility from all sides during assembly and installation in addition to unrestricted airflow, due to the open design.
-
OCP Rack
As a member of the OCP (Open Compute Project) community, Rittal offers the OCP ORV3, the only rack in the world that is 100% compliant with the OCP V3 standard and is available with corresponding accessories. This rack is UL-certified and offers maximum flexibility, since 21" IT components can be installed in it without having to use tools – adaptors can also be used to scale down from 21" to 19" IT components.