Liquid Cooling Units
-
Liquid Cooling Unit LCU CW
The LCU CW essentially comprises an air/water heat exchanger, fans and the controller. It is used to dissipate heat from network/server racks and ensure the effective cooling of built-in components.
-
Liquid Cooling Unit LCU DX, single
Refrigerant-based enclosure cooling in single version for VX IT or Micro Data Center without heating up the installation room. With two output categories 3 kW and 6.5 kW, the ideal cooling solution for smaller IT applications.
-
Liquid Cooling Unit LCU DX, redundant
Refrigerant-based enclosure cooling in redundant version for VX IT or Micro Data Center without heating up the installation room. With two output categories 3 kW and 6.5 kW, the ideal cooling solution for smaller IT applications.