Accessories for AX
-
Base/plinth system AX
The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.
-
Baying system
Whether you are transporting fully configured bayed enclosure suites, or assembling individual units on site, we have the right solution for every baying situation in enclosure manufacturing: Baying connectors, baying seals, covers for baying gaps.
-
Interior door for compact enclosures AX
For reliable access protection. Separation of the operating and equipment levels.
-
Viewing windows and operating panels
Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look.
-
Lock systems
The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.
-
Door, internal
Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.
-
Roof/wall mounting
All requirements in the roof area of the enclosure are met to perfection with the right system accessories: crane transportation, cable entry, ventilation, roof attachments for enclosures, protective strips, accessories for pressure relief, wall and pole mounting accessories.
-
Rail systems
Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C rails - individual configuration knows no limits.
-
Assembly components
A wide range of mounting accessories such as cage nuts, U nuts, screws and different mounting components for user-friendly, efficient enclosure installation.
-
482.6 mm (19") installation system
Swing frames, mounting angles, installation kits for mounting angles, accessories for Rittal Data Rack, slide rails, 482.6 mm (19") installation, patch panels, splicing boxes, LSA technology
-
Cable entry, modular
The modular cable gland is available in two versions: as modular plastic gland plates and as a modular sealing frame. The modular cable gland supports fully flexible cable entry, even with preassembled cables The seal inserts can be adapted individually to the required cable cross-sections. The sealing frame may be used for mounting on any surface.
-
Gland plates
For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 482.6 mm (19") wall-mounted network distributors EL, optionally gland plates with brush strip or for metric cable glands.
-
Cable glands
Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.
-
LED system light
Perfect enclosure lighting. The most innovative lighting technology, tailored to Rittal enclosures. Innovative LED technology for even more light into every corner.