Fire alarm and extinguisher systems DET-AC
-
Fire alarm and extinguisher system DET-AC III master
Compact fire alarm and active extinguisher system with smoke extraction system, built into one height unit for use in security safes and closed server racks.
-
Add-on unit DET-AC III slave
In conjunction with the DET-AC III slave system, up to five bayed enclosures may be extinguished.
-
Early fire detection system EFD III
The EFD system is a compact 482.6 mm (19"), 1 U early fire detection system with active smoke extraction system.
-
Pipe kit for DET-AC III/EFD III
Pipe kit for the fire alarm and extinguisher system DET-AC III Master and early fire detection system EFD III.
-
Sealing kit for TS IT and LCP in conjunction with DET-AC III master/slave
Sealing kit for TS IT and LCP.