- Pagrindinis
-
Produktai
- Enclosures
- Small enclosures
- Compact enclosures
- Enclosure systems
- IT rack systems
- IT enclosures
- Console systems/PC enclosure systems/Industrial Workstations
- Operating housings/ support arm systems/ stand systems
- Hygienic Design
- Stainless steel
- Special applications/Ex/EMC/earthquakes
- Outdoor enclosures
- Spare mechanical parts
- Enclosures
-
Kompanija
- Projektai
-
Paslaugos
-
Enclosures
- Small enclosures
- Compact enclosures
- Enclosure systems
- IT rack systems
- IT enclosures
- Console systems/PC enclosure systems/Industrial Workstations
-
Operating housings/ support arm systems/ stand systems
- Command panels
-
Support arm systems
- Support arm systems CP 40 steel
- Support arm system CP 40, stainless steel
- Support arm system CP 60
- Support arm system 120
- Support arm system CP 180
- Support section, height-adjustable for support arm systems
- Adaptor CP 120 to support arm, height adjustable
- Adapter between support arm systems
- Adapters for panels from other suppliers
-
other components
- Connection console VESA 75/100
- Connection console for support arm connection 120 x 65 mm
- Adaptor support arm connection Ø 130 mm to 120 x 65 mm
- Support section, height-adjustable for support arm systems
- Adaptor from support arm connection Ø 180 mm to Ø 130 mm
- Adaptor for Siemens Pro-Panel
- Connection plate with reinforcement plate
- Angle adaptor 90° For support arm combination CP 60 to CP 40
- Adaptor
- Adaptor CP 120 to support arm, height adjustable
- Pivot with/without jib
- Tilting adaptor 10° for support arm connection Ø 130 mm
- Tilting adaptor 10° for support arm connection 120 x 65 mm
- Tilting adaptor ± 45° for support arm connection Ø 130 mm
- Tilting adaptor +100°/–60° for support arm connection 120 x 65 mm
- Tilt coupler For support arm system CP 60
- Adaptor for tilt coupler
- Stand systems
- Hygienic Design
- Stainless steel
- Special applications/Ex/EMC/earthquakes
- Outdoor enclosures
- Spare mechanical parts
- Power distribution
- Climate control
- Rittal Automation Systems
- IT infrastructure
- Accessories