Baying enclosure system VX25, sheet steel
–
Accessories for VX25
–
Interior installation
–
Rail systems
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
Baying enclosure system VX25, sheet steel
Bayed enclosure system VX25 Basic enclosure
Bayed enclosure system VX25 Basic enclosure with glazed door
Bayed enclosure system VX25 Electronic enclosure
Bayed enclosure system VX25 IP 66/NEMA 4
Bayed enclosure system VX25 Distribution enclosure
Bayed enclosure system VX25 Modular enclosure
Bayed enclosure system VX25 Fuse-switch-disconnector enclosure
Bayed enclosure system VX25 EMC
Accessories for VX25
VX base/plinth system, new version
Base/plinth system VX
Base
Walls
Baying system
Doors/locks
Human/machine interface
Interior installation
Mounting plates
Rail systems
Punched sections:
Rails and bars
C rails 30/15 to EN 60 715 for VX, TS, VX SE
Support rails
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelf for frame attachment Enclosure width 600 and 800 mm
EMC
Interior installation for areas at risk of earthquakes
Earthing
Roof/wall mounting
LED system light
Ri4Power ISV distribution enclosure
Cable management
482.6 mm (19") installation system
VX SE free-standing enclosure system
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
C rails 30/15 to EN 60 715 for VX, TS, VX SE
For direct installation on the horizontal enclosure section, on the base configuration rail for TP, on the vertical enclosure section via additional assembly components.
Model No.
[X] Close
Required