Rack-mounted fans/tangential fans
Enclosures
Power distribution
Climate control
Air cooling
Fan-and-filter units
Roof-mounted fans
Rack-mounted fans/tangential fans
Rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h
Vario rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h
Tangential fans for 482.6 mm (19") Air throughput 320 m³/h
Air/air heat exchanger
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
Tangential fans for 482.6 mm (19") Air throughput 320 m³/h
2 U tangential fan with up to 320 m3/h air throughput. The minimal noise generation of 52 dB makes it suitable for use in office environments.
Model No.
[X] Close
Required