Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel
Model No. 8640.044
Product Lifecycle
Limited
Discontinued article.
Information on the discontinued articles
This item will be discontinued on 31.03.2024
This item is being replaced by 8660044
Base/plinth trim panels, side for base/plinth system VX, sheet steel, new version
This item is being replaced by 8660044
Base/plinth trim panels, side for base/plinth system VX, sheet steel, new version
Close
Product details
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
More on the product
Create PDF of this page+ Product description
Product description: | To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths. |
---|---|
Material: | Sheet steel |
Colour: | RAL 9005 |
Supply includes: | Assembly parts |
Dimensions: | Height: 200 mm |
To fit: | Depth: = 800 mm |
Type rating to UL 50E: | Type 1, 12 |
Weight/pack: | 4,14 kg |
Packs of: | 2 pc(s). |
Customs tariff number: | 94039910 |
EAN: | 4028177959057 |
ETIM 7.0: | EC000721 |
ECLASS 8.0: | 27182003 |
Product description: | VX Base/plinth trim panel, side, H: 200 mm, for D: 800 mm, sheet steel |
+ Approvals
Approvals: |
---|