Product details
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.
More on the product
Create PDF of this page+ Product description
Design: | CW |
---|---|
Benefits: |
Maximum energy efficiency due to EC fan technology and IT-based control Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans Optimum adaptability due to dynamic, continuous control of the cold water volume flow By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs Targeted cooling output due to modular fan units Fan modules configurable as n+1 redundancy Standard 3-phase connection for electrical redundancy With redundant temperature sensor integrated at the air end as standard The separation of cooling and enclosure prevents the ingress of water into the server enclosure A footprint of max. 0.36 m² for all cooling services Improved heat recovery, thanks to high water return temperatures when using LCP CW glycol variants, for example in combination with a heat pump Optimum access for maintenance and servicing from the front and rear Tool-free replacement of the fan modules |
Function principle: | The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. With this product, a raised floor is not necessary. |
Material: | Sheet steel, spray-finished |
Colour: | RAL 7035 |
Options: |
Direct connection of additional CMC III sensors is supported Racks 2200 mm high |
Design: | Suite cooling |
Monitoring: |
Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage Direct connection of the unit via SNMP over Ethernet Integration into RiZone |
Total cooling output/Number of fan modules: |
10 kW/1 20 kW/2 30 kW/3 |
Air throughput (unimpeded air flow): | At 50 Hz: 4,800 m³/h |
Number of fans: | 1 |
Dimensions: |
Width: 300 mm Height: 2,000 mm Depth: 1,200 mm |
To fit enclosure type: | VX IT |
Installation in bayed enclosure suite: | Set forward |
Rated operating voltage: |
230 V, 1~, 50 Hz/60 Hz 400 V, 3~, 50 Hz/60 Hz |
Max. cooling output: | 30 kW |
Type of electrical connection: | Connector |
Duty cycle: | 100 % |
Cooling medium: | Water |
: | Water quality according to unit specifications. |
EC fan: | yes |
Fans may be exchanged with the system operational: | yes |
Temperature control: |
Linear fan control Two-way control valve |
Water connections: | DN 40 (G 1½" external thread) |
Permissible operating pressure (p. max.): | 10 bar |
Water inlet temperature: | 15 °C |
Protection category to IEC 60 529: | IP 20 |
Packs of: | 1 pc(s). |
Weight/pack: | 220 kg |
Customs tariff number: | 84195080 |
EAN: | 4028177953918 |
ETIM 7.0: | EC002515 |
ECLASS 8.0: | 27180712 |
Product description: | LCP Inline CW, 30 kW, set forward, RAL 7035, WHD: 300 x 2000 x 1200 mm |
+ Approvals
Declerations: |
---|
+ Downloads / CAD
Data Sheets: |
Visio Shapes:
DE
|
---|---|
Documentation: |
+ Add accessories
+ Tender texts
LCP Inline CW, set forward, 3312.530:
Regulatory model no.: LCP G 7A1P13SC70000
The design of the unit is optimised for use in data centres. The
integrated air/water heat exchanger guarantees a sensitive cooling
output of 30 kW with standard server enclosure dimensions, the lowest
possible weight and comprehensive possibilities for monitoring.
The air/water heat exchanger is mounted on the side of the rack.
The LCP Inline extracts the hot air from the servers via a vented rear
door.
The unit is set forward from the front of the server rack by approx. 200
mm and returns cooled air to the 19" equipment by blowing it in front of
the vented doors of the server rack from the left and right.
The use of an integrated EC fan module (cooling output up to 10 kW)
achieves maximum efficiency and minimises the electrical energy
consumption.
The cooling output can be raised to 30 kW by installing two further fan
modules (accessories).
This safeguards the value of an investment where the maximum cooling
output is not yet required at the time of initial installation.
The unit is prepared for the incorporation of up to six EC fan modules.
Configuration with the maximum number of fans can thus also serve to
achieve redundancy or to minimise electrical power consumption.
The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.
The unit was developed for the exclusive purpose of providing a
sensitive cooling output.
An accessory kit enables the water connection to be realised either at
the top or at the bottom (G 1½" external thread).
Fast commissioning of the unit thanks to fast and simple air bleeding.
The fans can be replaced in a matter of seconds and without the need for
tools or specially qualified personnel, also during continued operation.
An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to eight additional sensors (temperature/humidity, etc.) can be
connected.
Technical data:
Sensitive cooling output with 1/2/3 fans: 10/20/30 kW
Operating temperature range, ambient: 10 °C - 50 °C
Operating temperature range, cooling medium: 10 °C - 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.
Installed fans: 1 (max. 6 possible)
Air throughput: 4,800 m³/h (3 fans)
Cooling output (three fans): 30 kW
Air intake temperature: 24 °C
Water inlet temperature: 15 °C
Medium: Water or water/glycol mixture
Cooling medium throughput (0-100 l/min): approx. 60 l/min (pure water)
Pressure loss: approx. 0.6 bar
Water connection: G 1½" external thread
Voltage: 200-240 V AC, 1~ N, PE, 50/60 Hz; 346-415 V AC, 3N~, PE, 50/60
Hz
Max. connected load (3 fan modules): 1490 W
Max. connected load (6 fan modules): 2990 W
Control according to server air intake temperature, realised by way of
throughput regulation and EC fans with infinitely variable speed
Noise level at a distance of 1 m: max. 88 dB(A)
Colour:
Enclosure frame, roof plate, side panels and rear door: RAL 7035
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Handle and hinges: RAL 9005
Dimensions: WxHxD: 300 x 2000 x 1200 mm
Weight as delivered: 230 kg
Controller/interfaces:
Network port (RJ 45): Ethernet to IEEE 802.3 via 10/100BaseT with PoE
Front USB port: Mini USB for system setup
Rear USB port: For USB thumb drive for data memory up to 32 GB
Front SD-HC slot: Data memory up to 32 GB
Alarm relay output: Changeover contact for extra-low voltage (24 V DC, 1
A)
Digital inputs: 2x (terminal)
Protocols, Ethernet:
TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv2c, SNMPv3, Modbus TCP, OPC ua, Telnet,
SSH, (S)FTP, HTTP (S), NTP, DHCP, DNS, SMTP (S), Syslog
Eight additional sensors (temperature, humidity, etc.) can be connected
Software
Control according to server air intake temperature
Automatic or manual control can be selected
Remote control via SNMP, Modbus TCP, OPC ua is possible
Target value specification by way of an external temperature sensor
Water-side ?T control can be selected for efficient chiller operation
Programming of logic operations (tasks) is possible in order to automate
specific processes
Special features:
Simple maintenance of the unit from the front and back, enabling cable
channels and aisle containment to be positioned above the unit.
Tool-free fan replacement without interrupting operation
Integrated software with water-side ?T control for efficient chiller
operation
For operation with a water inlet temperature below the dew point, the
unit 3313.570 (300 x 2000 x 1200 mm) with patented condensate management
is recommended.
Available installation height of the adjacent server rack: free
(standard: 42 U)
Optional:
Fan module to increase cooling output: 3313.016
Touchscreen display, colour: 3311.030
Connection hose, bottom/top: 3311.040
Condensate pump: 3312.012
Rear adaptor for LCP CW Inline, set forward, 3313.530/560/570: 3312.081
Filter mat holder for LCP Inline CW: 3311.042
Filter mat for LCP Inline CW: 3311.043
Integrated spray eliminator upon request
Regulatory model no.: LCP G 7A1P13SC70000
The design of the unit is optimised for use in data centres. The
integrated air/water heat exchanger guarantees a sensitive cooling
output of 30 kW with standard server enclosure dimensions, the lowest
possible weight and comprehensive possibilities for monitoring.
The air/water heat exchanger is mounted on the side of the rack.
The LCP Inline extracts the hot air from the servers via a vented rear
door.
The unit is set forward from the front of the server rack by approx. 200
mm and returns cooled air to the 19" equipment by blowing it in front of
the vented doors of the server rack from the left and right.
The use of an integrated EC fan module (cooling output up to 10 kW)
achieves maximum efficiency and minimises the electrical energy
consumption.
The cooling output can be raised to 30 kW by installing two further fan
modules (accessories).
This safeguards the value of an investment where the maximum cooling
output is not yet required at the time of initial installation.
The unit is prepared for the incorporation of up to six EC fan modules.
Configuration with the maximum number of fans can thus also serve to
achieve redundancy or to minimise electrical power consumption.
The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.
The unit was developed for the exclusive purpose of providing a
sensitive cooling output.
An accessory kit enables the water connection to be realised either at
the top or at the bottom (G 1½" external thread).
Fast commissioning of the unit thanks to fast and simple air bleeding.
The fans can be replaced in a matter of seconds and without the need for
tools or specially qualified personnel, also during continued operation.
An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to eight additional sensors (temperature/humidity, etc.) can be
connected.
Technical data:
Sensitive cooling output with 1/2/3 fans: 10/20/30 kW
Operating temperature range, ambient: 10 °C - 50 °C
Operating temperature range, cooling medium: 10 °C - 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.
Installed fans: 1 (max. 6 possible)
Air throughput: 4,800 m³/h (3 fans)
Cooling output (three fans): 30 kW
Air intake temperature: 24 °C
Water inlet temperature: 15 °C
Medium: Water or water/glycol mixture
Cooling medium throughput (0-100 l/min): approx. 60 l/min (pure water)
Pressure loss: approx. 0.6 bar
Water connection: G 1½" external thread
Voltage: 200-240 V AC, 1~ N, PE, 50/60 Hz; 346-415 V AC, 3N~, PE, 50/60
Hz
Max. connected load (3 fan modules): 1490 W
Max. connected load (6 fan modules): 2990 W
Control according to server air intake temperature, realised by way of
throughput regulation and EC fans with infinitely variable speed
Noise level at a distance of 1 m: max. 88 dB(A)
Colour:
Enclosure frame, roof plate, side panels and rear door: RAL 7035
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Handle and hinges: RAL 9005
Dimensions: WxHxD: 300 x 2000 x 1200 mm
Weight as delivered: 230 kg
Controller/interfaces:
Network port (RJ 45): Ethernet to IEEE 802.3 via 10/100BaseT with PoE
Front USB port: Mini USB for system setup
Rear USB port: For USB thumb drive for data memory up to 32 GB
Front SD-HC slot: Data memory up to 32 GB
Alarm relay output: Changeover contact for extra-low voltage (24 V DC, 1
A)
Digital inputs: 2x (terminal)
Protocols, Ethernet:
TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv2c, SNMPv3, Modbus TCP, OPC ua, Telnet,
SSH, (S)FTP, HTTP (S), NTP, DHCP, DNS, SMTP (S), Syslog
Eight additional sensors (temperature, humidity, etc.) can be connected
Software
Control according to server air intake temperature
Automatic or manual control can be selected
Remote control via SNMP, Modbus TCP, OPC ua is possible
Target value specification by way of an external temperature sensor
Water-side ?T control can be selected for efficient chiller operation
Programming of logic operations (tasks) is possible in order to automate
specific processes
Special features:
Simple maintenance of the unit from the front and back, enabling cable
channels and aisle containment to be positioned above the unit.
Tool-free fan replacement without interrupting operation
Integrated software with water-side ?T control for efficient chiller
operation
For operation with a water inlet temperature below the dew point, the
unit 3313.570 (300 x 2000 x 1200 mm) with patented condensate management
is recommended.
Available installation height of the adjacent server rack: free
(standard: 42 U)
Optional:
Fan module to increase cooling output: 3313.016
Touchscreen display, colour: 3311.030
Connection hose, bottom/top: 3311.040
Condensate pump: 3312.012
Rear adaptor for LCP CW Inline, set forward, 3313.530/560/570: 3312.081
Filter mat holder for LCP Inline CW: 3311.042
Filter mat for LCP Inline CW: 3311.043
Integrated spray eliminator upon request